text.skipToContent text.skipToNavigation

WTR-2

by Killark 

Catalog ID: WTR-2

WTR-2 18W 120 VAC 60 Hz 5000K CCT 70 CRI

  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 99,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 121W
  • Instant On - Including after power interruption
  • 120VAC 60Hz
  • Instant On – Including after power interruption
  • Vibration Resistant Solder-LESS LED Board Connections
The VTR Series LED retrofits are designed with a copper-free aluminum housing for superior corrosion resistance in harsh and hazardous environments. The VTR is a Hazardous Location Certified Universal retrofit that adapts to the Killark V-Series, Appleton V-51, Crouse-Hinds V-Series, and Thomas & Betts Red-Dot V.

Product Details

General

Color Temperature 5000 K
Finish Type Natural
Light Source LED
Lumen Range 2,001-5,000 lm
Lumens 2100
Material Aluminum, Copper Free (less than 4/10 of 1%)
Operating Temperature Range Celcius -40°C to +55°C
Optic Type Polycarbonate Lens
Series WTR

Electrical Ratings

Lumens Per Watt 117
Voltage Rating 120 VAC
Wattage 18 W

Logistics

Carton Quantity 10

Resources/Downloads