text.skipToContent text.skipToNavigation

Cultivaire™

by Hubbell Industrial Lighting 

The Cultivaire™ horticultural luminaire provides three full-spectrum LED color distribution options to improve plant yields for general, flowering and vegetative plant growth cycles. CGS Series.

  • Only 368W for PPF output 700+ μmol/s
  • Three light recipes: Vegetative, Flowering, and General Spectrum
  • Wide distribution allows for large grow areas
  • One-for-one replacement of a 600W HID
  • 0-10V dimming standard - adjust light output to plant requirements
  • Reported LED lifetime (90% lumen maintenance), per IESNA TM-21, is more than 60,000 hours (L10K90 greater than 60,000)
  • Calculated LED lifetime (70% lumen maintenance) is more than 200,000 hours, when operated at a max. ambient temperature of 50ºC
  • Five year warranty (Terms and Conditions Apply)
The Cultivaire Grow System is suitable for commercial grow houses, research facilities, hydroponic growers and university departments

Product Details

General

Application
  • Horticulture
  • Greenhouses
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • Full Spectrum Flowering
  • Full Spectrum General
  • Full Spectrum Vegetative
Construction Material - Main Steel
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions Damp
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • CSA
Max Ambient Temperature Up to 55 °C
Min Ambient Temperature Down to -20 °C
Mounting Type Suspended
Type Horticulture
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Voltage Rating
  • 208 V
  • 220 V
  • 240 V
  • 347 V
  • 480 V
  • 120 V
  • 277 V
Wattage 368 W

Certifications and Compliance

Certified Listed UL1598
Energy Efficient Yes
Industry Standard(s)
  • UL
  • CSA