text.skipToContent text.skipToNavigation

HFB44G32W

by Burndy 

Catalog ID: HFB44G32W

Substation Connectors

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
Material Copper Alloy
Plated Y
Plating Type Tin - Hot Dipped
UPC 781810185407
UPC 12 Digit 7818101854077

Dimensions

Dimension - L Length Overall mm 146 mm
Dimension - Length Overall inch 5.75 in
Dimension - Width fraction 3-3/4 in
Dimension - Width inch 5.75 in
Dimension - Width mm 146 mm

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads