text.skipToContent text.skipToNavigation

HFB44P1W

by Burndy 

Catalog ID: HFB44P1W

Substation Connectors

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated Y
Plating Type Tin - Hot Dipped
UPC 621945458178
UPC 12 Digit 6219454581788

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings