text.skipToContent text.skipToNavigation

HFB88P1

by Burndy 

Catalog ID: HFB88P1

Substation Connectors

Product Details

General

Application Substation
Connector Type Bus Bar Clamp and Accessories
Installation Torque Recommended in-lb 1990 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
UPC 781810078921
UPC 12 Digit 7818100789211

Dimensions

Dimension - L Length Overall mm 267 mm
Dimension - Length Overall inch 10.50 in
Dimension - Width fraction 10-1/2 in
Dimension - Width inch 10.50 in
Dimension - Width mm 267 mm

Electrical Ratings

Rating - KVA 230 kV

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings