text.skipToContent text.skipToNavigation

YGHC26C26TN

by Burndy 

Catalog ID: YGHC26C26TN

Cu Compression Ground Tap Connector, 1 str to 2/0 str, 3/8 " Rod (Run), 1 str to 2/0 str (Tap), Tin Plated

Product Details

General

Connector Type Tap
Die Index O
Material Copper
Physical Attribute - Number of Crimps Required 1
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYTAP™
Type Taps
UPC 781810171608
UPC 12 Digit 7818101716088

Dimensions

Dimension - Height fraction 1-27/50 in
Dimension - Height inch 1.54 in
Dimension - L Length Overall mm 19 mm
Dimension - Length Overall inch 0.75 in

Conductor Related

Conductor - Copper Str Run 1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Run Range 1 AWG-2/0 AWG
Conductor - Copper Str Tap 1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Tap Range 1-2/0
Conductor - Rod Run 3/8 in
Conductor - Rod Run Range 3/8 in

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Direct Burial
Standards - Industry Standards Met
  • UL467
  • IEEE 837
  • UL468A-468B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads