text.skipToContent text.skipToNavigation

YGHC34C34TN

by Burndy 

Catalog ID: YGHC34C34TN

Cu Compression Ground Tap Connector, 1.10 IN L, 300-500 Kcmil (Run), 300-500 Kcmil (Tap)), Tin Plated

Product Details

General

Connector Type Tap
Die Index 1011
Material Copper
Physical Attribute - Number of Crimps Required 3
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYTAP™
Type Taps
UPC 781810110874
UPC 12 Digit 7818101108744

Dimensions

Dimension - Height fraction 2-81/89 in
Dimension - Height inch 2.91 in
Dimension - L Length Overall mm 28 mm
Dimension - Length Overall inch 1.10 in

Conductor Related

Conductor - Copper Str Run 300;350;400;450;500
Conductor - Copper Str Run Range 300-500
Conductor - Copper Str Tap 300;350;400;450;500
Conductor - Copper Str Tap Range 300-500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) Direct Burial
Standards - Industry Standards Met
  • UL467
  • IEEE 837
  • UL468A-468B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads