text.skipToContent text.skipToNavigation

Studs

Ball Stud Ground Clamp for 30mm Ball, 5H

By 
Catalog ID: PSC6003494
5H Ball Stud Ground Clamp for 30mm Ball

CHANCE® 1in. (25mm) Grade 5 Grounding Ball Stud with Internal Threads

By 
Catalog ID: T6002867
CHANCE® 1in. (25mm) Grade 5 Grounding Ball Stud with Internal Threads

CHANCE® 5H 30mm Grounding Ball Stud for Use with PSC6003626 3-Way Clamp

By 
Catalog ID: PSP6003513P
CHANCE® 5H 30mm Grounding Ball Stud for Use with PSC6003626 3-Way Clamp

CHANCE® 7H 35MM Grounding Ball Stud with Overall Length of 5.3in.

By 
Catalog ID: PSC6003581
CHANCE® 7H 35MM Grounding Ball Stud with Overall Length of 5.3in.

CHANCE® Cutout Grounding Clamp L-Stud Terminal

By 
Catalog ID: C6000841
CHANCE® Cutout Grounding Clamp L-Stud Terminal

CHANCE® Cutout Grounding Clamp T-Stud Terminal

By 
Catalog ID: T6002408
CHANCE® Cutout Grounding Clamp T-Stud Terminal

CHANCE® Grade 5 Grounding Ball Stud 20mm

By 
Catalog ID: C6002317
CHANCE® Grade 5 Grounding Ball Stud 20mm

CHANCE® Grade 5 Long Grounding Ball Stud 1in. (25mm)

By 
Catalog ID: T6002364
CHANCE® Grade 5 Long Grounding Ball Stud 1in. (25mm)

CHANCE® Ground Ball Stud - Short - 1in. Ball - 4.25" OAL

By 
Catalog ID: C6002102
CHANCE® Ground Ball Stud - Short - 1in. Ball - 4.25" OAL

CHANCE® Portable Ground Set Tester 30mm (5H) Ball Stud Adapter

By 
Catalog ID: PSC4033754
CHANCE® Portable Ground Set Tester 30mm (5H) Ball Stud Adapter

Hex Head Stud, 5H

By 
Catalog ID: PSC6003639
5H Hex Head Stud, 3.5" x .75" dia. shaft, 1/2-13 UNC Threads

Long Stud, 30mm, 5H

By 
Catalog ID: PSC6003492
5H Long Ball Stud, 30mm ball, 3.0" x .75" dia. shaft, 5/8-11 UNC threads

NEMA Pad Adapter, 4-Hole, 5H

By 
Catalog ID: PSC6003510
5H 4-Hole NEMA Pad Adapter with permanent short Ball Stud

Short Ball Stud, 30mm, 5H

By 
Catalog ID: PSC6003491
5H Short Ball Stud, 30mm ball, .9" x .75" dia. shaft, 5/8-11 UNC threads

Short Stud, 30mm, Female Threads, 5H

By 
Catalog ID: PSC6003493
5H Short Ball Stud, 30mm ball, .8" x .75" dia. shaft, 5/8-11 UNC Female Threads
Page 1 of 1