text.skipToContent text.skipToNavigation

BGBL1/0RK

by Burndy 

Catalog ID: BGBL1/0RK

High Strength AL6061-T6 Aluminum Lay-In Lug,Voltage Rating: 600 V, Bolt Size: 3/8-24,Conductor Range (Main/Primary): 14 - 4 AWG.

Features: The Lay-In QIKLUG, Type BGBL Is Manufactured From High Strength 6061-T6 Aluminum, And Is Ideally Suited For Grounding And Bonding Applications Accommodating Both Copper And Aluminum Conductor Sizes #14 AWG To 250 KCMIL, UL486B Listed, AL9CU Rated, For Copper And Aluminum Conductor Combinations Up To 90 DEG C, 600 V Applications, UL Recognized For Grounding And Bonding, Ensures Reliability, Electro-Tin Plated, Provides Low Contact Resistance, Lay-In Feature, Eases Installation, Dimension T: 0.19 IN, Set Screw Type: Slot, Dimension N: 0.44 IN, Length: 1.63 IN, Height: 1.16 IN, Width: 0.63 IN Pad, Thickness: 0.19 IN, Conductor Type: Copper, Aluminium, Dimension D: 0.8 IN, Package: Clamshell

Product Details

General

Application For Grounding And Bonding Applications
Sub Brand QIKLUG
Trade Name QIKLUG™
Type BGBL
UPC 781810359631
UPC 12 Digit 7818103596311

Certifications and Compliance

Certification - CSA Approved Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1
Number of Pieces in Package 2

Resources/Downloads

Customer Notices

Sales Drawings