text.skipToContent text.skipToNavigation

BGBS5

by Burndy 

Catalog ID: BGBS5

AL LAY IN GRN LUG 4-14.

Product Details

General

Hex Size 1/4 Hex head bolt
Material Aluminum
Plated Y
Plating Type Tin plated
UPC 781810669785
UPC 12 Digit 7818106697855

Conductor Related

Conductor - AL Str Size Range 12-6 AWG
Conductor - Copper Str Size Range 14-6 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 150 EA
Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings