text.skipToContent text.skipToNavigation

B21E964NTN

by Burndy 

Catalog ID: B21E964NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 2
Plated Y
UPC 781810478875
UPC 12 Digit 7818104788755

Dimensions

Dimension - L Length Overall mm 2438 mm
Dimension - Length Overall inch 96.00 in

Electrical Ratings

Rating - Outdoor Amperage 530

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 5

Resources/Downloads