text.skipToContent text.skipToNavigation

B21F504NTNCG1

by Burndy 

Catalog ID: B21F504NTNCG1

Tinned copper flexible braid 50"x3"x.25"

Product Details

General

Connector Type Braid
Material Copper
UPC 621945250116
UPC 12 Digit 6219452501166

Dimensions

Dimension - Length Overall inch 50 in
Dimension - Width inch 3 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads