text.skipToContent text.skipToNavigation

B22E184N

by Burndy 

Catalog ID: B22E184N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Physical Attribute - Number of Braids 4
UPC 781810042175
UPC 12 Digit 7818100421755

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18 in

Electrical Ratings

Rating - Outdoor Amperage 800 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads