text.skipToContent text.skipToNavigation

CL501RK

by Burndy 

Catalog ID: CL501RK

High Strength Pure Electrolytic Copper Body Lug,Open-Faced,Conductor Range:14 AWG-4 AWG.

Features: The Lay-In QIKLUG Is Manufactured From High Strength Pure Electrolytic Copper To Ensure Maximum Strength And Conductivity, UL467 Listed For Direct Burial In Earth Or Concrete, The Open-Faced Design Allows For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking, Height: 0.85 IN, Length: 1.13 IN, Width: 0.38 IN Pad, Stud Size: #10, Installation Torque: Yes, Set Screw Type: Slot, Package: Clamshell

Product Details

General

Application For Direct Burial Applications In Concrete Or Earth, For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking
Plating Type Tin - Electro Plated
Sub Brand QIKLUG
Trade Name QIKLUG™
Type Open-Faced
UPC 781810359754
UPC 12 Digit 7818103597544

Dimensions

Dimension - Hole Size inch 0.22 in
Dimension - Length Overall inch 1.13 in

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range 14 AWG-4 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 14 AWG-4 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - cULus Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 3

Resources/Downloads

Customer Notices

Sales Drawings