text.skipToContent text.skipToNavigation

CL501TN

by Burndy 

Catalog ID: CL501TN

Copper Lay-in Lug, 14-4 AWG, #10 Stud, Tin Plated.

Features: The Lay-In QIKLUG Is Manufactured From High Strength Pure Electrolytic Copper To Ensure Maximum Strength And Conductivity, UL467 Listed For Direct Burial In Earth Or Concrete, The Open-Faced Design Allows For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking, TN Version Is Tin Plated, Commonly Used For Solar Panel Grounding, Stud/bolt Size: #10, Stud/bolt Hole Size: 0.22 IN, Installation Torque: Yes, Set Screw Type: Slot, Length: 1.13 IN, Height: 0.85 IN, Tongue Width : 0.38 IN

Product Details

General

Application For Direct Burial Applications In Concrete Or Earth, For Fast Lay-In Of The Conductor Without The Need For Cutting Or Breaking, For Solar Panel Grounding
Material Copper
Material - Hardware Stainless Steel
Plated Y
Plating Type Tin - Electro Plated
Sub Brand QIKLUG
Trade Name QIKLUG
Type Open-Faced
UPC 781810352342
UPC 12 Digit 7818103523422

Dimensions

Dimension - D inch 0.47 in
Dimension - Height inch 0.85 in
Dimension - Hole Size inch 0.22 in
Dimension - Hole Size mm 6 mm
Dimension - L Length Overall mm 29 mm
Dimension - Length Overall inch 1.13 in
Dimension - N inch 0.19 in
Dimension - Stud Size inch 17/64
Dimension - Thread Size -
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Conductor Related

Conductor - Copper Solid Size 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range 14 AWG-4 AWG
Conductor - Copper Str Size 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 14 AWG-4 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Listed Direct Burial Y
Certification - UL Recognized N
Certification - cULus N
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 700 EA
Minimum Pack Quantity 100

Resources/Downloads