text.skipToContent text.skipToNavigation

K2C17TN

by Burndy 

Catalog ID: K2C17TN

Tin plated; Accepts 2 conductors; #10 - #7 Stranded Copper; #10 - #6 Stranded Copper; 1/4" Stud

Product Details

General

Material Bronze Alloy, Leaded
Plated Y
Plating Type Tin Plated
Stud Installation Torque inch pounds 80 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 781810121917
UPC 12 Digit 7818101219177

Dimensions

Dimension - B Length inch 0.37 in
Dimension - Body Width inch 0.44 in
Dimension - D inch 0.50 in
Dimension - Height inch 1.00 in
Dimension - L Length Overall mm 38 mm
Dimension - Length Overall inch 1.50 in
Dimension - Nut Width inch 0.62 in
Dimension - P inch 0.17 in

Conductor Related

Conductor - Copper Solid Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Size Range 10 AWG-6 AWG
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG
Conductor - Copper Str Size Range 10 AWG-7 AWG
Physical Attribute - Number of Conductors Accommodated Total 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings