text.skipToContent text.skipToNavigation

K2C20TN

by Burndy 

Catalog ID: K2C20TN

Tin plated; Accepts 2 conductors; #10 - #5 Stranded Copper or #10 - #4 Solid Copper; 5/16" Stud

Product Details

General

Material Bronze Alloy, Leaded
Plated Y
Plating Type Tin Plated
Stud Installation Torque inch pounds 180 LBS/in
Trade Name SERVIT POST™
Type KC and K2C Series
UPC 12 Digit 0

Dimensions

Dimension - B Length inch 0.41 in
Dimension - Body Width inch 0.50 in
Dimension - D inch 0.62 in
Dimension - Height inch 1.06 in
Dimension - L Length Overall mm 41 mm
Dimension - Length Overall inch 1.62 in
Dimension - Nut Width inch 0.69 in
Dimension - P inch 0.22 in

Conductor Related

Conductor - Copper Solid Size 10;9;8;7;6;5;4
Conductor - Copper Solid Size Range 10-4
Conductor - Copper Str Size 10;9;8;7;6;5
Conductor - Copper Str Size Range 10-5
Physical Attribute - Number of Conductors Accommodated Total 2

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings