text.skipToContent text.skipToNavigation

EQC632C

by Burndy 

Catalog ID: EQC632C

Copper transformer ground connector. Fits all standard EEI-NEMA distribution transformers as tank grounding terminal.

Features: Fits All Standard EEI NEMA Distribution Transformers As A Tank Grounding Terminal, Stud Size: 1/2-13

Product Details

General

Application For Used To Fit All Standard EEI-NEMA Distribution Transformers As A Tank Grounding Terminal
Installation Torque Recommended in-lb 275 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plating Type Tin - Bright
Sub Brand MECHANICAL CONNECTOR
Type EQC632C
UPC 781810256350
UPC 12 Digit 7818102563500

Dimensions

Dimension - Bolt Size fraction 1/2
Dimension - Height inch 1.51 in
Dimension - L Length Overall mm 29 mm
Dimension - Length Overall inch 1.13 in
Dimension - Stud Size inch 21/32
Dimension - Threads per inch 13
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Conductor Related

Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Size Range 8 AWG-2 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Size Range 8 AWG-2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) RUS
Standards - Industry Standards Met RUS
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads