text.skipToContent text.skipToNavigation

BSC687

by Burndy 

Catalog ID: BSC687

Superseal adhesive end cap

Product Details

General

Color Code Red
Type Sealant
UPC 781810666173
UPC 12 Digit 7818106661733

Dimensions

Dimension - Inside Diameter inch 0.69 in
Length 1.50 in
Thickness 0.06 in

Conductor Related

Conductor Range 0.69-0.75 in

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Carton Quantity 300 EA

Resources/Downloads

Sales Drawings