text.skipToContent text.skipToNavigation

50HSSNBOX

by Burndy 

Catalog ID: 50HSSNBOX

Hexagonal nuts, Thread Size: 1/2-13, Material: Stainless Steel,Bolt Size: .5 in.

DURIUM hexagon regular nuts are non-magnetic and are made to American Standard dimensions

Product Details

General

Application Used to fasten the joints
Connector Type Nut
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 480 LBS/in
Material Stainless Steel
Sub Brand DURIUM
Type HARDWARE
UPC 781810360378
UPC 12 Digit 7818103603788

Dimensions

Dimension - Bolt Size fraction 1/2
Dimension - Bolt Size inch 0.5 in
Dimension - Thread Size 1/2-13
Dimension - Threads per inch 13

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads