text.skipToContent text.skipToNavigation

LPHTBIT131618D

by Burndy 

Catalog ID: LPHTBIT131618D

DOMINATOR™ Drill Bit, 7/16 Chuck x 13/16 Diameter x 18 Inches Long, For use on Treated Wood

  • Single Flute
  • Hardened Steel Tip
  • Aggressive lead screw
  • Cuts hardest of woods with very fast drilling
  • Self-feeding
  • 100+ Holes

Product Details

General

Application Low Pressure Hydraulic
Application - For Use On Treated Wood
Tool Type LPHT Auger Bit
Type Accessory
UPC 781810310564
UPC 12 Digit 7818103105644

Dimensions

Length 18 in
Width 0.8125 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads