text.skipToContent text.skipToNavigation

HPS1347I

by Hubbell Wiring Device-Kellems 

Catalog ID: HPS1347I

Wallplates and Boxes, Non-Metallic Plates, 1-Gang, 1) GFCI Opening, St andard Size, Ivory, Marked "347V AC"

  • Curved corners for improved aesthetics
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Ivory
Construction Molded
Cutout 1) Decorator
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Standard
Style 347 Volt
Type Decorator
UPC 783585800714

Dimensions

Display Size Standard Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25 EA

Resources/Downloads