text.skipToContent text.skipToNavigation

HC91817202

by Hubbell Industrial Controls 

Catalog ID: HC91817202

TYPE 4295 LIFTING MAGNET CONTROLLER, AUTOMATIC DISCHARGE RESISTOR, 130-175 AMPS COLD MAGNET CURRENT, 230 VOLTS DC, NEMA 1A/3R ENCLOSED

Lifting Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.

Product Details

General

Series 4295 Euclid
Type Automatic Discharge

Dimensions

Dimensions 19.12 in x 14.25 in x 30.25 in
Height 30.25 in
Length 19.12 in
Width 14.25 in

Electrical Ratings

Current / Amperage Rating 130-175 A

Certifications and Compliance

Contactor NEMA Rating 4
Enclosure NEMA Rating 1A/3R
Nema Rating NEMA 4

Resources/Downloads