Lifting Magnet Controllers
79 Products
HC4275R2300, MagnifierDC™ Magnet Controller
By Hubbell Industrial Controls
Catalog ID: HC4275R2300
MagnifierDC™ Magnet Controller
HC4292001301 TYPE 4292 MAG SIZE 2 CTRL 24VDC YEL ENCL
By Hubbell Industrial Controls
Catalog ID: HC4292001301
TYPE 4292 MAG SIZE 2 CTRL 24VDC YEL ENCL
HC4292001303 TYPE 4292 MAG SIZE 2 CTRL 12VDC YEL ENCL
By Hubbell Industrial Controls
Catalog ID: HC4292001303
TYPE 4292 MAG SIZE 2 CTRL 12VDC YEL ENCL
HC91804201 TYPE 4291 MAG CONT 230V SIZE 2 50 A CSA
By Hubbell Industrial Controls
Catalog ID: HC91804201
TYPE 4291 MAG CONT 230V SIZE 2 50 A CSA
HC91804202 TYPE 4291 MAG CONT 230V SIZE 2 50 A CSA
By Hubbell Industrial Controls
Catalog ID: HC91804202
TYPE 4291 MAG CONT 230V SIZE 2 50 A CSA
HC91804208 4291 SZ 2 - 50A MAGNET CONTROLLER 230VDC
By Hubbell Industrial Controls
Catalog ID: HC91804208
4291 SZ 2 - 50A MAGNET CONTROLLER 230VDC
HC91804211 4291 MAGNET CONTLR SZ2 50 AMP 250VDC N3R
By Hubbell Industrial Controls
Catalog ID: HC91804211
4291 MAGNET CONTLR SZ2 50 AMP 250VDC N3R
HC91805201 4291 MAGNET CONT SZ4 230V -PANEL ONLY
By Hubbell Industrial Controls
Catalog ID: HC91805201
4291 MAGNET CONT SZ4 230V -PANEL ONLY
HC91805202, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor
By Hubbell Industrial Controls
Catalog ID: HC91805202
MAGNET CONTROLLER 4291 SIZE 4
HC91805206 MAGNET CTRL SIZE 4 175AMP MAX
By Hubbell Industrial Controls
Catalog ID: HC91805206
MAGNET CTRL SIZE 4 175AMP MAX
HC91805208 MAG CNTRLR DC SZ 4 175A
By Hubbell Industrial Controls
Catalog ID: HC91805208
MAG CNTRLR DC SZ 4 175A
HC91805209 4291 MAGNET CONT SZ4 230V
By Hubbell Industrial Controls
Catalog ID: HC91805209
4291 MAGNET CONT SZ4 230V
HC91806203, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor
By Hubbell Industrial Controls
Catalog ID: HC91806203
MAGNET CONTROL SZ5 4291 NEMA3R
HC91806206 MAGNET CONTROL SZ5 4291 NEMA 3R
By Hubbell Industrial Controls
Catalog ID: HC91806206
MAGNET CONTROL SZ5 4291 NEMA 3R
HC91808202 MAGNET CONTROLLER 4291 SIZE 4
By Hubbell Industrial Controls
Catalog ID: HC91808202
MAGNET CONTROLLER 4291 SIZE 4
HC91809203, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor
By Hubbell Industrial Controls
Catalog ID: HC91809203
MAG CONTRL 4291 SZ5 230V NEMA3
HC91813202 MAGNET CONTROLLER 4295 SIZE 1
By Hubbell Industrial Controls
Catalog ID: HC91813202
MAGNET CONTROLLER 4295 SIZE 1
HC91813208 4295 MAGNET CONTLR SZ1 13-25A 230V W/ AI
By Hubbell Industrial Controls
Catalog ID: HC91813208
4295 MAGNET CONTLR SZ1 13-25A 230V W/ AI
HC91814202 MAGNET CONTROLLER 4295 SIZE 2
By Hubbell Industrial Controls
Catalog ID: HC91814202
MAGNET CONTROLLER 4295 SIZE 2
HC91814204 MAGNET CONTROLLER 4295 SIZE 2
By Hubbell Industrial Controls
Catalog ID: HC91814204
MAGNET CONTROLLER 4295 SIZE 2
HC91814205 TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU
By Hubbell Industrial Controls
Catalog ID: HC91814205
TYPE 4295 MAGNET CONTROLLER SZ 2 W/ARCSU
HC91815202 MAGNET CONTROLLER, 4295 SZ 3
By Hubbell Industrial Controls
Catalog ID: HC91815202
MAGNET CONTROLLER, 4295 SZ 3
HC91816202 TYPE 4295 SIZE 3 MAGNET CONTRL
By Hubbell Industrial Controls
Catalog ID: HC91816202
TYPE 4295 SIZE 3 MAGNET CONTRL
HC91817202 4295 MAGNET CONTROLLER SZ4 230VDC
By Hubbell Industrial Controls
Catalog ID: HC91817202
4295 MAGNET CONTROLLER SZ4 230VDC
HC91819201 TYPE 4291 SIZE 3 MAG CONT 230V OPEN PNL
By Hubbell Industrial Controls
Catalog ID: HC91819201
TYPE 4291 SIZE 3 MAG CONT 230V OPEN PNL
HC91819202, Type 4291 Lifting Magnet Controller, Automatic Discharge Varistor
By Hubbell Industrial Controls
Catalog ID: HC91819202
MAGNET CONTROLLER 4291 SIZE 3
HC91819205 MAGNET CNTRLR #3 DC 130A 230V
By Hubbell Industrial Controls
Catalog ID: HC91819205
MAGNET CNTRLR #3 DC 130A 230V
HC91819208 4291 MAG CONT SZ3 230V W/RRLY
By Hubbell Industrial Controls
Catalog ID: HC91819208
4291 MAG CONT SZ3 230V W/RRLY
HC91819214 TYPE 4291 SZ3 250V CTRL
By Hubbell Industrial Controls
Catalog ID: HC91819214
TYPE 4291 SZ3 250V CTRL
HC91819215 MAGNET CTRLR 130AMP CONT.
By Hubbell Industrial Controls
Catalog ID: HC91819215
MAGNET CTRLR 130AMP CONT.