- Our brands
- Careers
- Sustainability
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- AC Controls
- DC Controls
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Request Quote
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- AC Controls
- DC Controls
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Locate Sales Agent
- Literature
- Request Quote
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
Item Added to Your Cart!
HC28318005PR
By Hubbell Industrial Controls
Catalog ID: HC28318005PR
HC28318005PR
By Hubbell Industrial Controls
Catalog ID:
HC28318005PR
SWITCHES, CONTROLS, PBP, INDUSTRIAL GRADE, PENDANT CONTROLS, PBP, PUSH BUTTON STATION, SINGLE SPEED, PILOT DUTY, 250V AC MAX, MOMENTARY/MAINTAINED, START-STOP, RED PALM BUTTON
More Options
Get a Quote
Product Details
General
Item Type | Buttons |
Series | 2020-PBP |
Dimensions
Length | 3.25 in |
Width | 4.38 in |
Resources and Downloads
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.