text.skipToContent text.skipToNavigation

HC69ES1BG

by Hubbell Industrial Controls 

Catalog ID: HC69ES1BG

PRESSURE SWITCH 3HP 30-50 PSI 80 MAX

  • APPLICATION: WATER SYSTEM. -PRO CONTROL-
  • SETTINGS: 30-50 PSI
  • MIN CLOSE: 10 PSI
  • MAX OPEN: 80 PSI
  • 1/4" FEMALE NPT FITTING
  • WITH PULSATION ORIFICE
  • WITH (2) 1/2" GROMMETS FOR CONDUIT HOLES

Product Details

General

Application Water
Cut-in pressure 10 psi
Cut-out pressure 80 psi
Differential range 15-25 psi
Horsepower - Maximum 3
Series 69ES

Resources/Downloads