text.skipToContent text.skipToNavigation

HC69ES2

by Hubbell Industrial Controls 

Catalog ID: HC69ES2

PRESSURE SWITCH 69ES 5 HP 30/50

Product Details

General

Application Water
Cut-in pressure 10 psi
Cut-out pressure 80 psi
Differential range 15-25 psi
Horsepower - Maximum 5
Series 69ES

Resources/Downloads