text.skipToContent text.skipToNavigation

HC69HA12A

by Hubbell Industrial Controls 

Catalog ID: HC69HA12A

Heavy Duty Pressure Switch (115-150 psi)

Product Details

General

Application Air
Cut-in pressure 40 psi
Cut-out pressure 250 psi
Differential range 35-60 psi
Series 69H
Thread Size 1/4" Male NPT

Certifications and Compliance

Industry Standard(s) UL Listed
Nema Rating 1

Resources/Downloads