
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC00710393
Catalog Number
HC00710393
Enclosure Type
Fiberglass Reinforced Polyester Resin And/Or Cast Aluminum
Series
2210 Speed Switch Series
Type
Non-Directional, AC/DC
Dimensions
10.63 in x 6.13 in x 6.13 in
Height
6.13 in
Length
10.63 in
Width
6.13 in
Current / Amperage Rating
10 A
Current Rating
10 A
Enclosure NEMA Rating
9 EXPLOSION-PROOF, CLASS 2, GRP E, F, G, DIV 1, 2