Image of HC14192626505 HC14192626505 TYPE 712 SWITCH MODULE W/ 125VDC MCO

HC14192626505 TYPE 712 SWITCH MODULE W/ 125VDC MCO

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14192626505

TYPE 712 SWITCH MODULE, DPDT NON-INTERRUPTING, 1500 VOLTS DC, 1600 AMPS, WITH 74 VOLTS DC MOTOR CUTOUT ASSEMBLY

  • Two-Pole Double-Throw Noninterrupting Switch.
  • 1600 Amp 1500 VDC rating. Motor Cut-Out (MCO) option.
  • Trifurcated main contacts.
  • Silver alloy main contacts.
  • Silver-plated current-carrying connections.
  • High dielectric and mechanical strength.

General

Catalog Number

HC14192626505

DC Coil Voltage

125

Dimensions

Dimensions

12.83 in x 6.51 in x 10.62 in

Height

10.62 in

Length

12.83 in

Width

6.51 in

Electrical Ratings

DC Coil Voltage

125

Maximum Current Rating Amps Continuous

1600 Amps @ 40°C ambient

Resistance

480

Operational

Operating Temperature Range Celcius

20