Image of HC14193101581 HC14193101581 TYPE 700 1250 AMP CONTACTOR.

HC14193101581 TYPE 700 1250 AMP CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193101581

TYPE 700, 1250A DC CONTACTOR WITH OVER CURRENT HOLD-IN (OCHI)

  • UL recognized/CSA certified
  • Non-polarized arc chute design
  • Optional Over Current Hold-In
  • Bifurcated main contact
  • Silver -plated current carrying-parts
  • High dielectric and mechanical strength

General

Auxiliary Contacts

1 NO & 3 NC

Catalog Number

HC14193101581

DC Coil Voltage

125

Minimum arc chute clearance

3 in

Mounting Method

Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws

Series

Type 700 Series

Type

Definite Purpose

Dimensions

Dimensions

12.12 in x 4.00 in x 10.75 in

Height

10.75 in

Length

12.12 in

Weight

10.9 lb

Width

4 in

Electrical Ratings

Amperage Rating

1250 A

Current / Amperage Rating

1250 A

DC Coil Voltage

125

Maximum break current

2000

Maximum Current Rating Amps Continuous

1250 Amps @ 40° C ambient

Maximum interrupting capacity

1000

Maximum make current

5000

Operating Voltage

1000 VDC

Through current capability

15000

Voltage Rating Description

1000 V

Configuration

Auxiliary Contacts

1 NO & 3 NC

Minimum arc chute clearance

3 in

Mounting Method

Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws