
Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC14193106564
Catalog Number
HC14193106564
Minimum arc chute clearance
3 in
Mounting Method
Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws
Series
Type 700 Series
Type
Definite Purpose
Dimensions
12.12 in x 4.00 in x 10.75 in
Height
10.75 in
Length
12.12 in
Weight
10.9 lb
Width
4 in
Amperage Rating
1250 A
Current / Amperage Rating
1250 A
Maximum break current
2000
Maximum Current Rating Amps Continuous
1250 Amps @ 40° C ambient
Maximum interrupting capacity
1000
Maximum make current
5000
Operating Voltage
1000 VDC
Through current capability
15000
Voltage Rating Description
1000 V
Minimum arc chute clearance
3 in
Mounting Method
Mounts on 2 in. x 3 in. Angle Support with two ⅜ in. screws