Image of HC14193120584 HC14193120584 TYPE 710 700A DC DUAL POLE SW.

HC14193120584 TYPE 710 700A DC DUAL POLE SW.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193120584

TYPE 710, 700A DUAL POLES SWITCH

  • Electrically controlled. Non-interrupting.
  • Mechanically interlocked. Silver-plated current-carrying connections.
  • Molded coils.
  • Silver alloy main contacts.
  • High dielectric and mechanical strength.
  • Special ratings available - Consult ICD.

General

Auxiliary Contacts

4 NO & 0 NC

Catalog Number

HC14193120584

DC Coil Voltage

125

Mounting Method

Mounts on a 3 in. wide channel support with two 3/8 in. screws

Series

TYPE 710 Series

Type

Definite Purpose

Dimensions

Depth

9.1 in

Height

8.25 in

Weight

17.3 lb

Width

10 in

Electrical Ratings

Amperage Rating

1250 A

Current / Amperage Rating

700 A

DC Coil Voltage

125

Maximum Current Rating Amps Continuous

700 Amps @ 40°C Ambient

Operating Voltage

1500

Resistance

294

Through current capability

15000

Voltage Rating Description

1500 V

Operational

Operating Temperature Range Celcius

20

Configuration

Auxiliary Contacts

4 NO & 0 NC

Mounting Method

Mounts on a 3 in. wide channel support with two 3/8 in. screws