Image of HC14193120592 HC14193120592 TYPE 710 700A DUAL POLE SWITCH.

HC14193120592 TYPE 710 700A DUAL POLE SWITCH.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193120592

TYPE 710, 700A DUAL POLES SWITCH

  • Electrically controlled
  • Non-interrupting
  • Mechanically interlocked
  • Silver-plated current-carrying connections
  • Molded coils
  • Silver alloy main contacts
  • High dielectric and mechanical strength

General

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193120592

DC Coil Voltage

250

Mounting Method

Mounts on a 3 in. wide channel support with two 3/8 in. screws

Series

TYPE 710 Series

Type

Definite Purpose

Dimensions

Depth

9.1 in

Height

8.25 in

Weight

17.3 lb

Width

10 in

Electrical Ratings

Amperage Rating

1250 A

Current / Amperage Rating

700 A

DC Coil Voltage

250

Maximum Current Rating Amps Continuous

700 Amps @ 40°C Ambient

Operating Voltage

1500

Resistance

1160

Through current capability

15000

Voltage Rating Description

1500 V

Operational

Operating Temperature Range Celcius

20

Configuration

Auxiliary Contacts

2 NO & 2 NC

Mounting Method

Mounts on a 3 in. wide channel support with two 3/8 in. screws