Image of HC14193701562 HC14193701562 TYPE 703 5000A DC CONTACTOR

HC14193701562 TYPE 703 5000A DC CONTACTOR

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193701562

TYPE 703, 5000A DC CONTACTOR

  • Multiple-path silver alloy main contacts.
  • Arc chute safety interlock. Silver-plated current-carrying connections.
  • Dual coil operation. High dielectric and mechanical strength. Permanent magnet (polarized) arc chute.
  • Ideal for use in systems requiring limited interrupting capacity, such as adjustable speed drives, transit and rail, gas and oil well drilling equipment, fuel cells, and crane controls. When used to replace a circuit breaker in a high-current DC application better suited to a contactor, the Type 703 is valued for its smaller size, lower cost, and longer life.
  • This single pole, single throw normally open power contactor is rated at 5000 Ampere continuous duty at 1000 VDC in still air, with a maximum interrupting capacity of 4000 kW (within the limits of 5000 Ampere maximum and 1000 V maximum) and utilizing a polarized arc interruption system.

General

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193701562

DC Coil Voltage

74 VDC

Minimum arc chute clearance

3 in

Mounting Method

Mounts on two 2in. (50.8 mm) x 2in. (50.8 mm) angle supports with three 3 ⁄ 8 in. (M8) screws

Series

TYPE 703 Series

Type

Definite Purpose

Dimensions

Dimensions

18.00 in x 14.60 in x 12.80 in

Height

12.8 in

Length

18 in

Weight

40 lb

Width

14.6 in

Electrical Ratings

Amperage Rating

5000 A

Current / Amperage Rating

5000 A

DC Coil Voltage

74 VDC

Maximum Current Rating Amps Continuous

5000 Amps at 80C ambient

Maximum interrupting capacity

4000

Maximum make current

12000

Operating Voltage

1000 VDC

Through current capability

30000

Voltage Rating Description

1000 V

Configuration

Auxiliary Contacts

2 NO & 2 NC

Minimum arc chute clearance

3 in

Mounting Method

Mounts on two 2in. (50.8 mm) x 2in. (50.8 mm) angle supports with three 3 ⁄ 8 in. (M8) screws