Image of HC14193807569 HC14193807569 TYPE 264 400A DC CONTACTOR.
Image of HC14193807569 HC14193807569 TYPE 264 400A DC CONTACTOR.

HC14193807569 TYPE 264 400A DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193807569

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

General

Arc chute polarity

Positive

Auxiliary Contacts

1 NO & 1 NC

Catalog Number

HC14193807569

DC Coil Voltage

100

Mounting Method

Three 1/4-20 screws through mounting base

Series

Type 264 Series

Type

Definite Purpose

Dimensions

Depth

5.687 in

Height

9.05 in

Weight

5.7 lb

Width

4.19 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

DC Coil Voltage

100

Operating Voltage

600

Voltage Rating Description

600 V

Configuration

Auxiliary Contacts

1 NO & 1 NC

Mounting Method

Three 1/4-20 screws through mounting base