Image of HC14193807574 HC14193807574 TYPE 264 400 AMP CONTACTOR.
Image of HC14193807574 HC14193807574 TYPE 264 400 AMP CONTACTOR.

HC14193807574 TYPE 264 400 AMP CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193807574

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified
  • Permanent magnet (polarized) arc chutes
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal
  • 2 Million mechanical operations
  • Front access for serviceability
  • Silver alloy main contact tips
  • AC or DC operation

General

Arc chute polarity

Positive

Auxiliary Contacts

2 NO & 2 NC

Catalog Number

HC14193807574

DC Coil Voltage

100

Mounting Method

in. (M8) screws

Series

Type 264 Series

Type

Definite Purpose

Dimensions

Depth

5.687 in

Height

9.05 in

Weight

5.7 lb

Width

4.19 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

DC Coil Voltage

100

Operating Voltage

600

Voltage Rating Description

600 V

Configuration

Auxiliary Contacts

2 NO & 2 NC

Mounting Method

in. (M8) screws