Image of HC14193810511 HC14193810511 TYPE 264 400 AMP DC CONTACTOR.
Image of HC14193810511 HC14193810511 TYPE 264 400 AMP DC CONTACTOR.

HC14193810511 TYPE 264 400 AMP DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14193810511

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

General

Catalog Number

HC14193810511

Series

Type 264 Series

Type

Definite Purpose

Dimensions

Depth

8.37 in

Height

9.63 in

Width

8.44 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

Operating Voltage

600

Voltage Rating Description

600 V