HUBBELL INDUSTRIAL CONTROLS (ICD)
Image of HC14429470502 HC14429470502 TYPE 264 400 AMP DC CONTACTOR.
Image of HC14429470502 HC14429470502 TYPE 264 400 AMP DC CONTACTOR.

HC14429470502 TYPE 264 400 AMP DC CONTACTOR.

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC14429470502

TYPE 264, 400A DC CONTACTOR

  • UL recognized/CSA certified. Permanent magnet (polarized) arc chutes.
  • Main Contact Options: SPNO, SPDT, and Series Field Reversal.
  • 2 Million mechanical operations. Front access for serviceability. Silver alloy main contact tips. AC or DC operation

General

Arc chute polarity

Negative

Auxiliary Contacts

None

Catalog Number

HC14429470502

DC Coil Voltage

48

Mounting Method

Insulated mounting sheet(1/32" thick) provided with contactor

Series

Type 264 Series

Type

Definite Purpose

Dimensions

Depth

8.37 in

Height

9.63 in

Weight

5.7 lb

Width

8.44 in

Electrical Ratings

Amperage Rating

400 A

Current / Amperage Rating

400 A

DC Coil Voltage

48

Operating Voltage

600

Resistance

47.9

Voltage Rating Description

600 V

Operational

Operating Temperature Range Celcius

20

Configuration

Auxiliary Contacts

None

Mounting Method

Insulated mounting sheet(1/32" thick) provided with contactor