Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC28600004
Catalog Number
HC28600004
Material
Steel
Series
2001-HD
Dimensions
13.75 in x 3.625 in x 2.625 in
Height
2.625 in
Length
13.75 in
Width
3.625 in
Nema Rating
1