

Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC58868002
Catalog Number
HC58868002
Product Family
DC Magnetic Contactor Type 5210
Series
5210 Series
Type
NEMA Rated
Depth
6.9 in
Height
12 in
Width
5 in
Current / Amperage Rating
150 A
Voltage Rating Description
230 V
Nema Rating
4