HC59600131 SIZE 6 N.O. CONTACTOR 5210 W/ AGWC TIPS
Image of HC59600131 HC59600131 SIZE 6 N.O. CONTACTOR 5210 W/ AGWC TIPS
Image of HC59600131 HC59600131 SIZE 6 N.O. CONTACTOR 5210 W/ AGWC TIPS

HC59600131 SIZE 6 N.O. CONTACTOR 5210 W/ AGWC TIPS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HC59600131

TYPE 5210 DC CONTACTOR, 600 AMP, 36 VOLT, 1 POLE, N.O., SILVER TUNGSTEN CARBIDE CONTACTS

  • Convenient DIRECT-WIRING for Right or Left Hand Power Connections, Rugged Terminals on both sides for all power connections
  • Completely front-connected, front removable “deadback” base design eliminates all nuts and bolts as well as live parts on the back of the base
  • Encapsulated Magnet Coil
  • Corrosion resistant, durable, welded steel construction armature assembly
  • Hinged Arc-Shield for easy inspection and replacement

General

Catalog Number

HC59600131

Product Family

DC Magnetic Contactor Type 5210

Series

5210 Series

Type

NEMA Rated

Dimensions

Depth

15.8 in

Height

22.26 in

Width

10.69 in

Electrical Ratings

Current / Amperage Rating

600 A

Voltage Rating Description

36 V

Certifications And Compliance

Nema Rating

6