


Brand: Hubbell Industrial Controls (ICD)
Catalog ID: HC91827204
Magnet Controllers incorporate heavy duty time proven components arranged to provide optimum control of lifting magnets.
Catalog Number
HC91827204
Product Family
Lifting Magnet Control Type 4296 with manual discharge
Series
TYPE 4296 Euclid Series
Type
Maunual Discharge
Depth
11.25 in
Height
19.5 in
Width
14 in
Current / Amperage Rating
13-25 A
Contactor NEMA Rating
1
Enclosure NEMA Rating
1A/3R
Nema Rating
NEMA 3R