HCC2542 TYPE 4253 MASTER SWITCH, 1 SPEED, 2 POLES, N.O. MAINTAINED CONTACTS
Image of HCC2542 HCC2542 TYPE 4253 MASTER SWITCH, 1 SPEED, 2 POLES, N.O. MAINTAINED CONTACTS
Image of HCC2542 HCC2542 TYPE 4253 MASTER SWITCH, 1 SPEED, 2 POLES, N.O. MAINTAINED CONTACTS

HCC2542 TYPE 4253 MASTER SWITCH, 1 SPEED, 2 POLES, N.O. MAINTAINED CONTACTS

Brand: Hubbell Industrial Controls (ICD)

Catalog ID: HCC2542

TYPE 4253 MASTER SWITCH, 1 SPEED, 2 POLES, N.O. MAINTAINED CONTACTS

  • Double Break Contacts
  • Compact Design
  • Momentary or Maintained Contacts

General

Catalog Number

HCC2542

Series

TYPE 4253 Master Switch Series

Type

Master Switch, 1 Speed

Dimensions

Depth

3.12 in

Height

9.5 in

Width

7.125 in