text.skipToContent text.skipToNavigation

HLEML

by Hubbell Industrial Lighting 

Class 1, Division 1 LED Explosion Proof

  • Specialized thermal management allows up to 55°C ambient
  • 120v to 277v universal voltage drivers
  • Operating temperature range: -40°C to 55°C
  • 50,000 hours to 70% initial lumens
  • 5000˚K color temperature - crisp white light
  • Factory sealed
The HLEML is designed to light classified areas such as paint manufacturing plants, ammunition facilities, oil and gas producing and refining plants, off-shore and dock side installations, tank farms, pipeline pumping stations and marine loading and fuel transfer terminals.

Product Details

General

Application
  • Industrial
  • Food Processing
  • Heavy Industry
  • Marine
  • Petroleum
  • Chemical/Plastic
  • Cleanroom
  • Paper/Textile
  • Iron/Steel
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Dimming Range 10%
Environmental Conditions
  • Corrosive
  • Damp Location
  • Wet
  • Outdoor
  • Hazardous
Lamp Type LED
Light Source LED
Listings
  • UL
  • UL 1598A
Max Ambient Temperature Up to 55 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Pendant
  • Wall
  • Ceiling
  • Stanchion
Type
  • Enclosed and Gasketed
  • Hazardous Industrial
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 50-74
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage 45 W

Certifications and Compliance

Certified Listed
  • Class I Division 2
  • Class II Division 1
  • Class II Division 2
  • Class III Division 1
  • Class III Division 2
Energy Efficient Yes
Industry Standard(s)
  • UL
  • UL1598A
  • Wet Listed
  • NEMA 3
  • NEMA 4
  • NEMA 4X
  • Class I Division 2
  • Class II Division 1/2
  • Class I Division 1
Nema Rating NEMA 4X
Ratings
  • NEMA 3
  • NEMA 4
  • NEMA 4X

Resources/Downloads