text.skipToContent text.skipToNavigation

SpectraLoc™

by Hubbell Industrial Lighting 

The Spectraloc™ series is designed to virtually eliminate light wavelengths below 500 nm that can degrade ingredients in a variety of food and pharmaceutical production processes. It is suitable for use with most wired or wireless lighting control systems. Target opportunities include brewery, dairy, food processing, freezer, pharmaceutical, warehouse and manufacturing applications.

  • Diffuse wrap lens available
  • Fixed output or 0-10V dimming drivers
  • ControlScope® compatible
  • Easy access to LED boards and drivers
  • CSA listed and suitable for damp locations
  • Available with factory installed On/Off or dimming occupancy sensors
  • Milk: High energy light below 500 nm has been demonstrated to hasten the degradation of critical proteins and vitamins, especially riboflavin (B2), resulting in undesirable flavors often described as tasting like cardboard or plastic.
  • Beer: Short wavelength light causes the production of thiol compounds known as mercaptan or methanethiol, a foul-smelling chemical that can make beer smell and taste “skunky.”
  • Pharmaceuticals and semiconductors: Light below 500 nm can lead to a variety of photo-chemical reactions that can adversely impact production processes.

Product Details

General

3rd Party Control Enabled Daintree
Ambient Temp. Range -25-50 °C
Application Industrial
Dimming Range 0-10V
Environmental Conditions Damp Location
Lamp Type LED
Light Source LED
Lumens 12,500-19,000
Warranty Length Five year-warranty standard. [Terms and Conditions Apply]

Electrical Ratings

Wattage 112/175 W

Certifications and Compliance

Certification
  • CSA listed and suitable for damp locations
  • All luminaires are built to UL 1598 and 2108 standards, and bear appropriate CSA labels
  • Damp location labeling is standard
  • Emergency equipped fixtures labeled UL924
  • Adheres to LM79, LM80 and TM21 industry standards
NYCCompliant No

Resources/Downloads

Videos

SpectraLoc Key Features Video

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
SPL-HL-SWSA-EDU
IES file
Test Report
500 °K 12523 lm 100 112.7 W Aisle
SPL-XL-SWSA-EDU
IES file
Test Report
500 °K 19047 lm 100 175.7 W Aisle