text.skipToContent text.skipToNavigation

HBLC

by Hubbell Industrial Lighting 

The HBLC LED High Bay is specifically designed to be used on heavy industrial bridge cranes while utilizing AC or DC input voltage. Custom engineered LED optics provide evenly distributed light for bridge crane operators and others working under the crane for increased visibility and safety.

  • LED source is resistant to vibration
  • Lights area below bridge crane
  • Yoke mount for strength and mounting flexibility
  • Hinged housing is easy to service
  • Rugged die-cast construction
  • Sealed, wet location rated design
  • Vibration tested at 3G
The HBLC is suitable for bridge cranes and other high vibration industrial areas.

Product Details

General

Application
  • Industrial
  • Warehouse
  • Industrial Bridge Cranes
Color Rendering Index (CRI) 70 CRI
Color Temperature 5000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications Industrial - Warehouse/Manufacturing
Environmental Conditions
  • Damp Location
  • Wet Location
  • Outdoor
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598A
Max Ambient Temperature Up to 60 °C
Min Ambient Temperature Down to -40 °C
Mounting Type Yoke
Style High Bay LED
Type
  • Floodlighting
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 100-124
Voltage Rating
  • 120 - 277 VAC
  • 250 VDC
Wattage 169 W

Certifications and Compliance

Certified Listed UL1598A
Energy Efficient Yes
Industry Standard(s)
  • Damp Listed
  • IP Rated
  • Wet Listed
Ratings IP56

Resources/Downloads