text.skipToContent text.skipToNavigation

QHC

by Hubbell Industrial Lighting 

The QHC combines an integral sensor, excellent thermal performance, advanced discrete optics and a state-of-the-art LED engine in an aesthetic package to provide exceptional lighting performance.

  • Single 135W fixture directly replaces a 400W HID and equivalent systems
  • Modular design allows multiple chassis configurations for higher wattage applications
  • Ideal one-for-one replacement of conventional HID highbay systems
  • IP66 applications standard, with sensor fixture is IP65 rated
  • Provides controlled uniform light distribution with acrylic optics without color shift
  • Aisle optics deliver superior vertical illumination
  • Long-life LEDs at L95 (95% lumen maintenance) at 60,000 hours reduce life cycle maintenance costs
  • Choice of four lumen packages and dimming option available
  • Rigid durable housing and solid state light engine are resistant to vibration
  • Up to 113 Lumens per Watt
  • Simple three step installation: hang gripple, snap gripple hook hangers to fixture & plug-in/wire fixture
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

Application
  • Industrial
  • Warehouse
  • Distribution
Color Temperature 5000 K
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Lamp Type LED
Light Source LED
Material - Housing Die-cast Aluminum
Max Ambient Temperature Up to 45 °C
Min Ambient Temperature Down to -30 °C
Mounting Type
  • Cable
  • Pendant
Type Dimming;Enclosed and Gasketed;Hazardous Industrial;Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 100 - 113
Wattage 187 - 402 W

Certifications and Compliance

Certified Listed cULus
Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s) IP65

Photometry