text.skipToContent text.skipToNavigation

UTB

by Hubbell Industrial Lighting 

Light Duty Round LED High Bay

  • Industry leading lumens per dollar
  • Attractive appearance
  • Symmetrical design for consistent installed results
  • Five reflector options to meet any lighting need
  • Three optional lenses to meet your shielding needs
  • The Utilibay™ LED High Bay is available in a high output version (28,000 lumens) and a medium output version (18,000 lumens)
  • Light weight construction for easy installation
  • CSA Certified to meet U.S. and Canadian standards
  • DLC® (DesignLights Consortium) Qualified - see www.designlights.org
  • Five year warranty (Terms and Conditions Apply)
The UTB is suitable for warehouses, light manufacturing, gyms and retail applications.

Product Details

General

3rd Party Control Enabled Lutron Vive
Application
  • Commercial Indoor
  • Common Areas
  • Industrial
  • Warehouse
  • Auditorium
  • Gymnasiums
  • Game Arena/Coliseum
  • Lobby
Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Controls - Applications
  • Industrial - Warehouse/Manufacturing
  • Commercial - Large Office/Open Area
  • Automotive - Service Area
Controls - Integral Sensors (Non-Networked) Occupancy Sensor
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions Damp Location
Lamp Type LED Integrated
Light Source LED
Listings
  • UL
  • UL 1598
  • UL 2108
  • CSA
Material - Housing Die-Cast Aluminum
Max Ambient Temperature Up to 50 °C
Min Ambient Temperature Down to -40 °C
Mounting Type Pendant
New Products Yes
Sensor Type Occupancy Sensor
Style High Bay LED
Type Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Line/low Voltage Yes
Lumens Per Watt 100-124
Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
  • 347 V
  • 480 V
Wattage Range 168-255

Certifications and Compliance

Certified Listed
  • UL1598
  • UL2108
Compliance DLC® (DesignLights Consortium) Qualified - see www.designlights.org
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
Energy Efficient Yes
Industry Standard(s)
  • CSA
  • UL
  • Damp Listed

Resources/Downloads

Catalog Page

Installation/Instruction Manual (IOM)

Photometry

IES Files
UTB-4K-AL16-HO-U-ND-GR-CDL
UTB-4K-AL16-HO-U-ND-GR-DLR
UTB-4K-AL16-HO-U-ND-GR-N
UTB-4K-AL16-HO-U-ND-GR-P95
UTB-4K-AL16-MO-U-ND-GR-CDL
UTB-4K-AL16-MO-U-ND-GR-DLR
UTB-4K-AL16-MO-U-ND-GR-N
UTB-4K-AL16-MO-U-ND-GR-P95
UTB-4K-OP16-HO-U-ND-GR-CDL
UTB-4K-OP16-HO-U-ND-GR-DLR
UTB-4K-OP16-HO-U-ND-GR-N
UTB-4K-OP16-HO-U-ND-GR-P95
UTB-4K-OP16-MO-U-ND-GR-CDL
UTB-4K-OP16-MO-U-ND-GR-DLR
UTB-4K-OP16-MO-U-ND-GR-N
UTB-4K-OP16-MO-U-ND-GR-P95
UTB-4K-SB16-HO-U-ND-GR-CDL
UTB-4K-SB16-HO-U-ND-GR-DLR
UTB-4K-SB16-HO-U-ND-GR-N
UTB-4K-SB16-HO-U-ND-GR-P95
UTB-4K-SB16-MO-U-ND-GR-CDL
UTB-4K-SB16-MO-U-ND-GR-DLR
UTB-4K-SB16-MO-U-ND-GR-N
UTB-4K-SB16-MO-U-ND-GR-P95
UTB-4K-WA16-HO-U-ND-GR-CDL
UTB-4K-WA16-HO-U-ND-GR-DLR
UTB-4K-WA16-HO-U-ND-GR-N
UTB-4K-WA16-HO-U-ND-GR-P95
UTB-4K-WA16-MO-U-ND-GR-CDL
UTB-4K-WA16-MO-U-ND-GR-DLR
UTB-4K-WA16-MO-U-ND-GR-N
UTB-4K-WA16-MO-U-ND-GR-P95
UTB-4K-WW16-HO-U-ND-GR-CDL
UTB-4K-WW16-HO-U-ND-GR-DLR
UTB-4K-WW16-HO-U-ND-GR-N
UTB-4K-WW16-HO-U-ND-GR-P95
UTB-4K-WW16-MO-U-ND-GR-CDL
UTB-4K-WW16-MO-U-ND-GR-DLR
UTB-4K-WW16-MO-U-ND-GR-N
UTB-4K-WW16-MO-U-ND-GR-P95
UTB-5K-AL16-HO-U-ND-GR-CDL
UTB-5K-AL16-HO-U-ND-GR-DLR
UTB-5K-AL16-HO-U-ND-GR-N
UTB-5K-AL16-HO-U-ND-GR-P95
UTB-5K-AL16-MO-U-ND-GR-CDL
UTB-5K-AL16-MO-U-ND-GR-DLR
UTB-5K-AL16-MO-U-ND-GR-N
UTB-5K-AL16-MO-U-ND-GR-P95
UTB-5K-OP16-HO-U-ND-GR-CDL
UTB-5K-OP16-HO-U-ND-GR-DLR
UTB-5K-OP16-HO-U-ND-GR-N
UTB-5K-OP16-HO-U-ND-GR-P95
UTB-5K-OP16-MO-U-ND-GR-CDL
UTB-5K-OP16-MO-U-ND-GR-DLR
UTB-5K-OP16-MO-U-ND-GR-N
UTB-5K-OP16-MO-U-ND-GR-P95
UTB-5K-SB16-HO-U-ND-GR-CDL
UTB-5K-SB16-HO-U-ND-GR-DLR
UTB-5K-SB16-HO-U-ND-GR-N
UTB-5K-SB16-HO-U-ND-GR-P95
UTB-5K-SB16-MO-U-ND-GR-CDL
UTB-5K-SB16-MO-U-ND-GR-DLR
UTB-5K-SB16-MO-U-ND-GR-N
UTB-5K-SB16-MO-U-ND-GR-P95
UTB-5K-WA16-HO-U-ND-GR-CDL
UTB-5K-WA16-HO-U-ND-GR-DLR
UTB-5K-WA16-HO-U-ND-GR-N
UTB-5K-WA16-HO-U-ND-GR-P95
UTB-5K-WA16-MO-U-ND-GR-CDL
UTB-5K-WA16-MO-U-ND-GR-DLR
UTB-5K-WA16-MO-U-ND-GR-N
UTB-5K-WA16-MO-U-ND-GR-P95
UTB-5K-WW16-HO-U-ND-GR-CDL
UTB-5K-WW16-HO-U-ND-GR-DLR
UTB-5K-WW16-HO-U-ND-GR-N
UTB-5K-WW16-HO-U-ND-GR-P95
UTB-5K-WW16-MO-U-ND-GR-CDL
UTB-5K-WW16-MO-U-ND-GR-DLR
UTB-5K-WW16-MO-U-ND-GR-N
UTB-5K-WW16-MO-U-ND-GR-P95

Test Documents

ULD Files

Stocked Items

Catalog Number UPC Product Description
Catalog Number CORD-UTB-C6HLP1-20A UPC 785988033539 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number CORD-UTB-C6HLP4-20A UPC 785988033546 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number UTB-4K-N-HO-U-CD-GR UPC 785988033515 Product Description UTB, 4000 K, high lumen, 28,000 lm, Lens Type: order separately, Uplight: Yes, Driver type: 0-10V dimming, 120-277 VAC. Check Inventory
Catalog Number UTB-5K-N-HO-U-CD-GR UPC 785988033522 Product Description UTB, 5000 K, high lumen, 28,000 lm, Lens Type: order separately, Uplight: Yes, Driver type: 0-10V dimming, 120-277 VAC. Check Inventory
Catalog Number UTB-5K-N-MO-U-CD-GR UPC 785988033508 Product Description UTB, 5000 K, medium lumen, 18,000 lm, Lens Type: order separately, Uplight: Yes, Driver type: 0-10V dimming, 120-277 VAC. Check Inventory
Catalog Number UTB-AL16 UPC 785988032556 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number UTB-C4HLP1 UPC 785988032433 Product Description UTB Hook with 4’ Cord and 20A 120V plug Check Inventory
Catalog Number UTB-C4HLP4 UPC 785988032471 Product Description UTB Hook with 4’ Cord and 20A 277V plug Check Inventory
Catalog Number UTB-DLR UPC 785988032426 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number UTB-OP16 UPC 785988032396 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number UTB-P95 UPC 785988032419 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number UTB-SB16 UPC 785988032372 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory
Catalog Number UTB-WA16 UPC 785988032389 Product Description UTB, 4000 K;5000 K, Uplight: Yes, 120 V;208 V;220 V;240 V;277 V;347 V;480 V. Check Inventory