text.skipToContent text.skipToNavigation

AW LED

by Hubbell Industrial Lighting 

The AW LED FAA rated obstruction light utilizes unique optical, electrical, and mechanical design. It is the most universal and compact obstruction light in the world. Available as a complete single fixture or as a direct replacement of incandescent lamp/lens technology.

  • Uses 95% less energy than incandescent, only 6.5 total watts per unit
  • Available as a single or dual unit
  • Available in 120 VAC
  • Lasts years longer than an incandescent
  • Weather/corrosion resistant lamp assembly and housing
  • Self-contained wiring compartment eliminates additional boxes
  • Threaded 1" side and bottom hubs for single unit
  • Threaded 1" bottom hub for dual unit
  • Both units supplied with adapter for 3/4" mount
  • Resistant to shock and vibration
  • IP66/NEMA 4X

Product Details

General

Application
  • Commercial
  • Marine
  • Warehouse
  • Food Processing
  • Heavy Industry
  • Light Industry
  • Petroleum
  • Chemical/Plastic
  • Paper/Textile
  • Iron/Steel
Construction Material - Main Die-Cast Aluminum
Environmental Conditions
  • Conditioned
  • Damp Location
  • Wet Location
  • Outdoor
Light Source LED
Max Ambient Temperature Up to 55 °C
Min Ambient Temperature Down to -40 °C
Type Enclosed and Gasketed

Electrical Ratings

Voltage Rating
  • 120 V
  • 208 V
  • 220 V
  • 240 V

Certifications and Compliance

Energy Efficient Yes
Industry Standard(s) FAA

Resources/Downloads